Description of Installer Error Codes

The following table lists the error codes you may encounter while installing Desigo CC:

Name of Error Code

Value

Description

ERROR_SUCCESS

0

The action was completed successfully.

ERROR_INVALID_DATA

13

The data is invalid.

ERROR_INVALID_PARAMETER

87

One of the parameters is invalid.

ERROR_CALL_NOT_IMPLEMENTED

120

This value is returned when a custom action attempts to call a function that cannot be called from custom actions. Available beginning with Windows Installer Version 3.0.

ERROR_APPHELP_BLOCK

1259

If Windows Installer determines a product may be incompatible with the current operating system, a dialog box displays asking whether you want to install anyway. If you choose not to install, this error code displays.

ERROR_INSTALL_SERVICE_FAILURE

1601

The Windows Installer service cannot be accessed. Contact your support personnel to verify that the Windows Installer service is properly registered.

ERROR_INSTALL_USEREXIT

1602

The user cancelled the installation.

ERROR_INSTALL_FAILURE

1603

A fatal error occurred during installation.

ERROR_INSTALL_SUSPEND

1604

Installation suspended, incomplete.

ERROR_UNKNOWN_PRODUCT

1605

This action is only valid for products that are currently installed.

ERROR_UNKNOWN_FEATURE

1606

The feature identifier is not registered.

ERROR_UNKNOWN_COMPONENT

1607

The component identifier is not registered.

ERROR_UNKNOWN_PROPERTY

1608

This is an unknown property.

ERROR_INVALID_HANDLE_STATE

1609

The handle is in an invalid state.

ERROR_BAD_CONFIGURATION

1610

The configuration data for this product is corrupt. Contact your support personnel.

ERROR_INDEX_ABSENT

1611

The component qualifier not present.

ERROR_INSTALL_SOURCE_ABSENT

1612

The installation source for this product is not available. Verify that the source exists and that you can access it.

ERROR_INSTALL_PACKAGE_VERSION

1613

This Installation package cannot be installed by the Windows Installer service. You must install a Windows service pack that contains a newer version of the Windows Installer service.

ERROR_PRODUCT_UNINSTALLED

1614

The product is uninstalled.

ERROR_BAD_QUERY_SYNTAX

1615

The Microsoft SQL query syntax is invalid or unsupported.

ERROR_INVALID_FIELD

1616

The record field does not exist.

ERROR_INSTALL_ALREADY_RUNNING

1618

Another installation is already in progress. Complete that installation before proceeding with this install.

ERROR_INSTALL_PACKAGE_OPEN_FAILED

1619

This installation package could not be opened. Verify that the package exists and is accessible.

ERROR_INSTALL_PACKAGE_INVALID

1620

Invalid or Corrupted Windows Installer package.

ERROR_INSTALL_UI_FAILURE

1621

There was an error starting the Windows Installer service user interface. Contact your support personnel.

ERROR_INSTALL_LOG_FAILURE

1622

There was an error in opening the installation log file.

ERROR_INSTALL_LANGUAGE_UNSUPPORTED

1623

This language of this installation package is not supported by your system.

ERROR_INSTALL_TRANSFORM_FAILURE

1624

There was an error applying transforms. Verify that the specified transform paths are valid.

ERROR_INSTALL_PACKAGE_REJECTED

1625

This installation is forbidden by system policy. Contact your system administrator.

ERROR_FUNCTION_NOT_CALLED

1626

The function could not be executed.

ERROR_FUNCTION_FAILED

1627

The function failed during execution.

ERROR_INVALID_TABLE

1628

An invalid or unknown table was specified.

ERROR_DATATYPE_MISMATCH

1629

This type of data is not supported.

ERROR_UNSUPPORTED_TYPE

1630

This type of data is not supported.

ERROR_CREATE_FAILED

1631

The Windows Installer service failed to start. Contact your support personnel.

ERROR_INSTALL_TEMP_UNWRITABLE

1632

The Temp folder is either full or inaccessible. Verify that the Temp folder exists and that you can write to it.

ERROR_INSTALL_PLATFORM_UNSUPPORTED

1633

This installation package is not supported on this platform. Contact your application vendor.

ERROR_INSTALL_NOTUSED

1634

Component is not used on this machine.

ERROR_PATCH_PACKAGE_OPEN_FAILED

1635

This patch package could not be opened. Verify that the patch package exists and is accessible, or contact the application vendor to verify that this is a valid Windows Installer patch package.

ERROR_PATCH_PACKAGE_INVALID

1636

This patch package could not be opened. Contact the application vendor to verify that this is a valid Windows Installer patch package.

ERROR_PATCH_PACKAGE_UNSUPPORTED

1637

This patch package cannot be processed by the Windows Installer service. You must install a Windows service pack that contains a newer version of the Windows Installer service.

ERROR_PRODUCT_VERSION

1638

Another version of this product is already installed. Installation of this version cannot continue. To configure or remove the existing version of this product, use the Add/Remove Programs feature in the Control Panel.

ERROR_INVALID_COMMAND_LINE

1639

Invalid command line argument. Consult the Windows Installer SDK for detailed command-line help.

ERROR_INSTALL_REMOTE_DISALLOWED

1640

The current user is not permitted to perform installations from a client session of a server running the Terminal Server role service.

ERROR_SUCCESS_REBOOT_INITIATED

1641

The installer has initiated a restart. This message indicates a successful install.

ERROR_PATCH_TARGET_NOT_FOUND

1642

The Windows Installer cannot install the upgrade patch because the program being upgraded may be missing or the upgrade patch updates a different version of the program. Verify that the program to be upgraded exists on your computer and that you have the correct upgrade patch.

ERROR_PATCH_PACKAGE_REJECTED

1643

The patch package is not permitted by system policy.

ERROR_INSTALL_TRANSFORM_REJECTED

1644

One or more customizations are not permitted by system policy.

ERROR_INSTALL_REMOTE_PROHIBITED

1645

The Windows Installer does not permit installation from a remote desktop connection.

ERROR_PATCH_REMOVAL_UNSUPPORTED

1646

The patch package is not a removable patch package. Available beginning with Windows Installer Version 3.0.

ERROR_UNKNOWN_PATCH

1647

The patch is not applied to this product. Available beginning with Windows Installer Version 3.0.

ERROR_PATCH_NO_SEQUENCE

1648

No valid sequence could be found for the set of patches. Available beginning with Windows Installer Version 3.0.

ERROR_PATCH_REMOVAL_DISALLOWED

1649

Patch removal is not allowed by policy. Available beginning with MS Windows Installer Version 3.0.

ERROR_INVALID_PATCH_XML

1650

The XML patch data is invalid. Available beginning with Windows Installer Version 3.0.

ERROR_PATCH_MANAGED_ADVERTISED_PRODUCT

1651

The administrative user failed to apply the patch for a per-user managed or a per-machine application that is in advertise state. Available beginning with Windows Installer Version 3.0.

ERROR_INSTALL_SERVICE_SAFEBOOT

1652

Windows Installer is not accessible when the computer is in Safe Mode. Exit Safe Mode and try again or try using System Restore to return your computer to a previous state. Available beginning with Windows Installer Version 4.0.

ERROR_ROLLBACK_DISABLED

1653

Could not perform a multiple-package transaction because rollback has been disabled. Multiple-package installations cannot run if rollback is disabled. Available beginning with Windows Installer Version 4.5.

ERROR_SUCCESS_REBOOT_REQUIRED

3010

This message indicates a success. A restart is required to complete the installation. This does not include installations where the ForceReboot action is run.

 

Other Error Codes

Installation of [Component Name] has failed.