Configure Text Group Extensions for the Propagation Summary Status

  1. In System Browser, select the desired text group extension for the propagation summary status
    (in the example, Management System High Risk Gas).
  1. Select the Extended Operation tab to display and set its parameters.
    For most of the parameters, click Modify, enter or select the value as indicated below and click Send. For the Text parameter, see the procedure indicated.
  • Text Group Name: TxG_PropagationSummaryStatus
  • Is Sub Text: FALSE
  • Parent Text ID (Key): 0
  • Text ID (Key): Enter a unique number. To determine this number, proceed as follows:
    a. Locate the TxG_Discipline text group of the L1-Headquarter Events library. In the Text Group Editor, count the rows until you reach the desired discipline and subtract 2: this represents the most significant digit for that discipline (for example, Building Automation is at row 3; consequently 1 is the most significant digit).
    b. Check TxG_PropagationSummaryStatus and identify the IDs group that contains the - In our example [1][25]. The resulting number is: 125.
  • Text: Select Windows Start > Programs > Para. When required, enter user password.
    In the Para window, browse the data point types and expand GMS_TEXT_GROUP_Change. Under GMS_TEXT_GROUP_Change, locate and expand the desired data point. Select the Text data point element, and in the Original Value field, enter the first ID not already in use (in this example, 25) from the most significant digit previously determined, and click OK.
  • Has color: FALSE
  • Icon: Enter the icon path in the file system of GMSMainProject
    (for example, libraries\Global_Base_HQ_1\Icons\Evt_Discp_Infrastr_None_001.xaml|Evt_Discp_Infrastr_None_001)
  • Change Type: Add
  1. Repeat the previous steps for the remaining Propagation Summary Status text group extensions (in the example, Building Infrastructure High Risk Gas, Building Automation High Risk Gas, Fire High Risk Gas, Security High Risk Gas, Energy Management High Risk Gas, Notification High Risk Gas).