Views
View Types | Descriptions |
View Active COV Subscription | Displays all objects in the device that have active COV subscriptions when a device is selected. |
View Action List | Displays all the actions when a Command Object is selected |
View Action List Element | Displays all the Action List elements when an Action List is selected. |
View Action Text | Displays the action text defined for the object when a Command Object is selected. |
View Alarm Summary | Displays all alarm summary information when a device is selected. |
View All Properties | Displays all properties and values of a selected object. |
View Command Priority Array | Displays the priority array when an object is selected that supports priority arrays, for example, AO, BO, MO, AV, BV, and MV objects. |
View Date List | Displays the date list when a Calendar object is selected. |
View Device Log | Displays all devices known to the BACnet Object Browser including Device Name, Model Name, Vendor Name and Status when a network is selected. |
View Device Properties | Displays Property Name and Value information when a device is selected. |
View Enrollment Summary | Displays the event enrollment summary when a device is selected. In the Filter field, you can specify which types of enrollments you want to view. |
View Event Information | Displays the event information in the device when a device is selected. |
View Event Timestamps | Displays the three time stamps of a selected object if that object has an Event Time Stamp |
View Exception Schedule | Displays exception schedule information when a Schedule object is selected. |
View Exception Schedule Elements | Displays the time value pairs when an exception schedule of a Schedule object is selected. |
View Group List | Displays the members of a group when a Group object is selected. |
View Object Log | Displays Object Name, Type, Insurance #, Present Value, and Status information of all objects in a folder when a folder is selected. If the object type does not support a property, N/A is displayed for the value. For example, a File object does not have a present value, so N/A displays. |
View Object References | Displays the device object property reference list when a Schedule object Is selected. |
View Member of List | Displays the Life Safety Zones for which the Life Safety Object or Zone is a member. |
View Recipients List | Displays Process ID, Recipient, Valid Days, Time Range, Transition, and Notification Type information for all recipients in the Notification Class Recipient List when a Notification Class object is selected. |
View State Text | Displays state text information when an object is selected that supports state text. |
View Time Recipients | Displays all devices that have registered for local time synchronization of a selected device. |
View UTC Time Recipients | Displays all devices that have registered for UTC time synchronization of a selected device. |
View Trend Log Buffer | Displays trend data when a Trend Log or Trend Log Multiple object is selected. |
View Event Log Buffer | Displays event data when an Event Log object is selected. When More displays in the Value column, you can double-click the event line to view notification parameters and optional message text in a read-only dialog box. If the event type does not require a property, N/A is displayed for the value. For example, a status record does not have an Event Type, so N/A displays. |
View Weekly Schedule | Displays the weekly schedule when a Schedule object is selected. |
View Zone Members Lists | Displays the Life Safety Points and Zones which are members of this Life Safety Zone. |