Room Operation

Each room is displayed in a graphic based on the technical equipment. The graphic supports two types of rooms:

  • Room with one segment
  • Room with Multiple Segments

Room with One or More Segments

The main information on a room is displayed in a list of segments. Select a segment to display detailed information in a Secondary pane.

Room Application with Multiple Segments

Room with Multiple Segments

 

Description

1

The room selected in the System Browser opens the graphical room view.

2

Forward and back for linked graphics (room, controller).

3

Displays general room state. The information displayed depends on the installed devices.

4

Displays detailed segment state as graphic.

5

Displays a list of associated room segments using the applicable, detailed information.

6

Displays the link associated with the segment that the segment can open.

7

Displays the segment state. The information corresponds to overview information under item 5.

Room Detail

Room Detail

Display and Operation in Room

 

Description

1

Displays the present room operating mode.

2

Displays heating and cooling state.

3

Displays the present calculated heating and cooling setpoints.

4

Setpoint setting for heating and cooling.

5

Selected object is emphasized by a red frame.

6

Displays the detailed state of a room without segment information.

7

Displays the alarm and object state of a room without segment information.

8

Displays additional, configured alarms.

9

Displays a pending alarm in the Status and Commands dialog field.

10

Displays existing lighting and blinds coordination.

Additional information to calculate room operating mode can be displayed. Select the Related Items tab, and, under Graphics, the Room operating mode information link.

This object is trended using a trend object. NOTE: The trend object graphic template option must be switched on.

Segment List

Segment List

Display on the Segment List

 

Description

1

Selected segment is emphasized by a red frame. A corresponding link to the segment is displayed in the Related Items tab.

2

Displays the detail state of the segment (event enrollment of the room).

3

Displays the number of pending alarms in the segment.

4

Displays the number of pending errors in the segment.

5

Displays the number of objects that are out-of-order in the segment.

6

Displays the number of objects that are overwritten in the segment.

7

Displays the number of objects commanded at priority 8 in the segment.

8

Click to display HVAC object in the Operation tab.

9

Displays the lighting state in segment (maximum of 4 luminaires).

10

Displays the blinds state in segment (maximum of 2 blinds).

11

A red triangle is a reference to a segment incorrectly assigned to the HVAC application (for example, Room = VAV and segment = FCU). A restricted functionality for this segment is possible.

Objects in Room

Objects in Room

Available Objects in Room

 

Description

1

Presence sensor

2

Outside temperature

3

Relative outside air humidity

4

The Green Leaf symbol indicates the room's efficiency state.

5

Window contact

6

Room temperature

7

Room humidity

8

Room air quality

9

Room operator unit (can only be operated if the room operator unit supports scenes)

Segment Detail

Segment Detail

Objects in One Segment

 

Description

1

Graphical display of a segment

2

Damper actuator

3

Fan

4

Cooling coils

5

Heating coils

6

Blinds (maximum 2)

7

Luminaires (maximum 4)

8

Radiator

9

Displays event enrollment for the segment.

10

Displays the number of pending alarms in the segment.

11

Displays the number of pending errors in the segment.

12

Displays the number of objects that are out-of-order in the segment.

13

Displays the number of objects that are overwritten in the segment.

14

Displays the number of objects commanded at priority 8 in the segment.