Graphics Editor Toolbar
Graphics Viewer Toolbar Engineering Mode | ||
Icon | Name | Description |
Edit Graphics | Toggle between the Graphics Editor and the Graphics Viewer. | |
New | Display a menu that allows you either create a new graphic or create a new folder. | |
Save | Open the Save As dialog box that allows you to save and close the active graphic. | |
Save As | Open a Save As dialog box that allows you to type a file name for the graphic and then to save the active graphic as an XAML file. | |
Delete Graphics | Delete graphics and graphic folders. The selection deleted is always listed in the primary selection shown in the Graphics Viewer. | |
Zoom In (+20%) | Zoom in by + 20% on the active graphic with each mouse click. | |
Zoom Out (-20%) | Zoom out by - 20% on the active graphic with each mouse click. | |
100% | Display the active graphic at 100% magnification. | |
Zoom | Select a pre-defined zoom level. | |
Scale to fit | Scale the graphic in the workspace of the Graphics Editor. | |
Point Centered Display Mode | Move the selected point to the center of the graphic. | |
Page Setup | Display the Page Setup View for the current graphic. | |
Show Status and Commands Pane | Allows you to enable or disable the Status and Commands pane from displaying. | |
Coverage Area Mode | When this icon is enabled, it allows you to view the coverage areas on the graphic. When disabled, no coverage areas display on the graphic. | |
Display the Print dialog box to print the current graphic displayed in the Graphics Editor. | ||
Highlight | Enables Runtime mode and activates the highlighting linked nodes feature. |