Append Data to Files Functions
The following functions allow appending data to specific files in a predefined folder of the current project directory. The file system location allowed to append data is the folder shared\scripting of the current project. For example, [Installation Drive]:\[Installation Folder]\[Project Name]\shared\scripting.
Such functions can be run synchronously or asynchronously, and in the last case, it is necessary to provide a callback method that will be executed when the append operation is completed.
fileAppendSync
The fileAppendSync
function behaves as the fileWriteSync function. The only difference is that, when a file already exists, the given <data>
is appended to the end of file (instead of replacing the file content like with the fileWriteSync call).
fileAppend
The fileAppend
function behaves as the fileWrite function. The only difference is that, when a file already exists, the given <data>
is appended to the end of file (instead of replacing the file content like with the fileWrite
call).
Syntax
(Synchronous append)
var result = fileAppendSync(<relativePath>, <data>, <encoding>)
(Asynchronous append. The result is provided in the callback method.)
fileAppend(<relativePath>, <data>, <callback>, <encoding>)
Parameters Usage
Parameter | Type | Default | Use | Annotation |
relativePath | String | - | Mandatory | Relative path of the file to write in the shared\scripting folder of the current project. |
data | String Object | - | Mandatory | Data to write. It can be a string or any object to which it makes sense to apply the In case of arrays, the elements are printed as comma-separated values enclosed in square brackets. |
callback | Function | - | Mandatory for asynchronous calls | Object that identifies the callback function invoked to provide the result of the operation. |
encoding | String | "utf8" | Optional | File encoding. Allowed values are "utf8", "ascii", "Unicode", "utf32", "utf7". |
The callback function is declared as follows:
function fileAppendCallback(<fileAppendResult>)
{
//... Do callback stuff here ...
}
Where <fileAppendResult>
is the result object.
Result
The functions fileAppendSync
and fileAppendCallback
return the FileWriteResult object.
Error Handling
Errors can occur in case:
- The specified
<relativePath>
: - Is missing, null, empty or white space
- Is not a string
- Is invalid (such as, path containing a root directory, wrong absolute path, path outside of the predefined folder, path or file name containing invalid characters, files or directories that have too long path). Note that invalid characters and the path length depend on the operating system.
- Does not represent a file
- Represents a read-only file. For example, the content of result.error can be
"Access to the path '[Installation Drive]:\[Installation Folder]\[Project Name]\shared\scripting\readonlyFile.txt' is denied."
- Data to write is not specified or is null.
- The error message is:
"The data to write is invalid."
- The callback is missing, invalid, null, or empty (for asynchronous function only).
- The related error is logged only in the Trace Viewer.
<encoding>
is invalid.
- Generic error.
- Any other errors will result in a
result.error
message like:"Unable to write to file '<relativePath>'."
In this case, check the Trace Viewer for a detailed explanation about the occurred exception.
Examples of Use
The examples of use of fileAppendSync
and fileAppend
are quite similar to the ones of fileWriteSync
and fileWrite
. The only difference is that in fileAppendSync
and fileAppend
the file content is not replaced at each call.
How to append simple data or arrays with ASCII encoding
To avoid replacing the file content at each call as happens in the first example of fileWriteSync
, use the fileAppendSync
function.
Note the new line between fileAppendSync calls.
var filename = "Data.txt"
var encoding = "ascii"
fileAppendSync(filename, "hello world", encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, -123, encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, 1.23, encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, false, encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, 'a', encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, new Date(), encoding)
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, ["hello world 1", "hello world 2", "hello world 3"])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, [123, 456, -123, -456])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, [12.3, -4.56, -7.89])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, [true, false, true])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, ['a', 'b', 'c', 'd', 'e'])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, [new Date(), new Date()])
fileAppendSync(filename, "\r\n", encoding)
fileAppendSync(filename, ["hello", 'b', 1, -2.2, false, new Date()])
Once the above instructions have been executed, the ASCII file "Data.txt" located in the shared\scripting folder of the current project contains the following:
hello world
-123
1.23
False
a
8/31/2016 7:03:43 AM
[hello world 1, hello world 2, hello world 3]
[123, 456, -123, -456]
[12.3, -4.56, -7.89]
[True, False, True]
[a, b, c, d, e]
[8/31/2016 9:08:05 AM, 8/31/2016 9:08:05 AM]
[hello, b, 1, -2.2, False, 8/31/2016 9:08:05 AM]