Add and Configure New Event Colors
In this step, we will configure two custom event colors (Cyan and Bordeaux) in the customized events library, with the gradations indicated in the following table.
Examples of Event Colors Configuration | ||
Property | Cyan | Bordeaux |
Text Button Normal | #000000 | #000000 |
Text Button Pressed | #FFFFFF | #FFFFFF |
Text Event Selected | #000000 | #000000 |
Text Event Normal | #000000 | #000000 |
Text Event Hover | #000000 | #000000 |
Button Gradient Bright | #00FFFF | #E5326F |
Button Gradient Dark | #00CCCC | #DF004C |
Button Pressed Gradient Bright | #009999 | #B72858 |
Button Pressed Gradient Dark | #007F7F | #85002D |
Button Blinking Bright | #98969A | #98969A |
Button Blinking Dark | #5A5D60 | #5A5D60 |
Event Descriptor Selected | #7FFFFF | #E84C81 |
Event Descriptor Normal | #B2FFFF | #F5B2C9 |
- For instructions on configuring the custom colors, see Configuring Event Colors in a Library.
- For color information, refer to specific websites (for example, http://www.color-hex.com/).