Configure Journaling Printable Columns

You can configure each printable column using the <PrintColumn> tag in the <ColumnsForPrinting> tag.

Each attribute in <PrintColumn> enables you to provide information such as the column name, content, index, alignment, and width.

  1. In the <Columns> section of the template file, navigate to <ColumnsForPrinting> section.
    • (Optional) In <ColumnsForPrinting>, specify DisableColumnHeader =1” to disable the column header in the print out, and DisableColumnHeader =0” to enable the column header in the print out. The default is DisableColumnHeader =0”.
    • (Optional) In <ColumnsForPrinting>, specify PrintOnlyAlertGoneCreated =1” to print all alert state printout except alert gone and alert created in the print out, and PrintOnlyAlertGoneCreated =0” to print all alter state. The default is PrintOnlyAlertGoneCreated =0”.
    • (Optional) In case of line printer, when <PageHeader>, <PageFooter> and <ColumnsForPrinting> are disabled, that is attribute value is = “1” and in <ColumnsForPrinting>, you can specify DisableFormFeed =1” to disable page break in the print out, and DisableFormFeed =0” to enable the page break in the print out. The default is DisableFormFeed =0”.
  2. In the <PrintColumn> section, proceed as follows:
    • Enter the value for the <ColumnHeaderText> tag which is the name of a printable column, for example Event Occurrence Time.
    • The fields to be used in case of Alarms, Actions and COV, must be specified within the <AlarmColumnId>, <ActionColumnId>, or <COVColumnId> tags respectively.
    • To specify the column index, alignment, and width use the <ColumnIndex>, <Alignment>, and <Width> tags respectively. For example, in the template section Event Occurrence Time column is configured to have a column index value as 1 which indicates that this is the first column, is left aligned, and is 1.5 inches wide.
  3. In the <Columns> section of the template file, navigate to the <HistoryFields> section.
    • Depending on the type of event (Alarm, Action, or COV), the information corresponding to the <LogDPEName> tag in the <HistoryField> tag displays.
    • In the History Field_Alarm example, if an event of type Alarm occurs, and you have specified 1001 in <AlarmColumnId>, then the alertTime displays.
    • If an Action type event occurs, and you have specified 2007 in <ActionColumnId>, then the SourceTime displays.
    • If a COV type event occurs, and the value in <COVColumnId> is 3002, then the time at which the change of value occurred displays.


In the ObjectPathColumnOption example, the object source path prints along with the Common Naming System (CNS) display name. If you enter 1 as the value, the object source path prints along with the CNS name.
CNS defines how objects are displayed in System Browser. CNS Name is the name of the object and CNS Display Name is the object description.

Fields for Event Types

Alarm

Value IDs

Action

Value IDs

COV

Value IDs

Alert Time

1001

User Name

2001

Value

3001

Alert Counter

1002

WorkStation

2002

Timestamp

3002

Alert State

1003

SourceDpName

2003

Name of DP (SourceDP)

3003

Alert Transition Time

1004

Action

2004

SourceDP Path

3004

Alert Source DPE

1005

Message

2005

COVDPAlias

3005

Alert Category

1006

Status

2006

 

 

Alert EventId

1007

SourceTime

2007

 

 

Alert Went Message

1008

LogType

2008

 

 

Alert Mode

1009

Value

2009

 

 

Alert Event Cause Message

1010

PreviousValue

2010

 

 

Alert User

1011

SourceDpName2

2011

 

 

Alert Value

1012

Action Source Path

2012

 

 

Alert Event Message

1013

Action Source Path2

2013

 

 

Alert Went

1014

ErrorMessage

2014

 

 

Alert Gone

1015

ActionDPAlias

2015

 

 

Alert Source Path

1016

 

 

 

 

Alert Observer

1017

 

 

 

 

Alert Observer Path

1018

 

 

 

 

AlarmDPAlias

1019

 

 

 

 

Device Text

1020

 

 

 

 

 

info

NOTE:
If the journaling printout does not contain information from any of the fields that are listed in the Fields for Event Types table, then you must explicitly add a <PrintColumn> section for each of those fields. However, the information related to the AlarmColumnId, ActionColumnId, and COVColumnId for such fields is present in the template in the <HistoryFields> section.