GmsBitString64 Configuration
GmsBitString64 Configuration Data | ||
Data | Use | Description |
GmsType | Mandatory | GMSBITSTRING64 |
Attributes | Optional | Object containing the attributes of the property. For more details, see Table GmsBitString64 Attributes, below. The empty object (“Attributes”: { }) resets the attributes data. |
GmsBitString64 Attributes | ||
Data | Use | Description |
Valid | Optional | Validity flag. If false, the display data is set but considered invalid. |
Properties | Optional | Object containing the valid range values. For more details, see Table GmsBitString64 Properties, below. If the object is empty (“Properties”: { }), the range values are reset. |
TextGroup | Optional | Name of the text group to be used. If the string is empty (“TextGroup”: “”), the value is reset. |
GmsBitString64 Properties | ||
Data | Use | Description |
FirstBit | Optional | Index of the first bit to be used (from 0 to 63). |
LastBit | Optional | Index of the last bit to be used (from 0 to 63). |
Example
"Name": "Bit64_Value",
"PvssType": {
"PvssType": "BIT64",
"Status": {
"Stat": true,
"DisplOffNormal": true,
"NormalValue": 9
}
},
"VL": true,
"AL": true,
"Persist": true,
"GroupId": "CONFIG",
"Description": [ { "Culture": "en-US", "Text": "Bit64 Value" } ],
"Display": {
"Valid": true,
"Icon": {
"Library": "Global_Base_HQ_1",
"Name": "Op_DP_Generic_None_001.png"
}
},
"GmsType": {
"GmsType": "GMSBITSTRING64",
"Attributes": {
"Valid": true,
"Properties" : {
"FirstBit": 0,
"LastBit": 63
},
"TextGroup": "TxG_AlertState"
}
}
}
The following image shows the corresponding fields in the Models & Functions tab: