Create the Fill and Clip Evaluations
- With the rectangle selected, navigate to the Evaluation Editor.
- From the Property drop-down menu, select Fill.
- From the Type drop-down menu, select Discrete.
- From the Type drop-down menu, select Script and then type or copy-and-paste the script, at the end of this topic, in the Expression space.
- Enter the conditions as follows:
- Condition: 1 Value: Blue
- Condition: 2 Value: Red
- TIP: To add a condition, click the Insert New Condition
icon in the bottom of the view.
- With the rectangle element still selected, create a Linear evaluation for a Clip top property that will animate the rectangle to rise and fall.
- From the Property drop-down menu, select Clip top.
- From the Type drop-down menu, select Linear.
- In the Expression field, type : dp
- You will use this text to test the evaluations in the next procedure.
- Make sure the Auto-Range checkbox is not selected.
- Enter the Range values as follows:
- Min: -30 Value: 90
- Max: 80 Value: 0
NOTE: The range to which the Clip is set determines how much of the element is covered. When the Clip value = 0, the element is 100% uncovered (i.e. fully visible); when Clip = 100, the element is 100% covered (i.e. completely hidden). Configure this evaluation to have 10% of the element visible at the minimum value.
- Copy the script below for Step 4:
var ActualValue = Read("{*}");
var FillColor = 0
if (ActualValue <=10)
{{ FillColor = 1; }}
else if (ActualValue >=50)
{{ FillColor = 2; }
FillColor;