Backup/Restore Information
The Backup/Restore Information expander displays the default BACnet device backup/restore settings, which you can modify.
Backup/Restore Information | |
Item | Description |
Enable automatic backups and restores | Indicates whether the device backup is enabled. The default value is disabled. |
Backup rate (sec.) | Indicates the rate (in seconds) at which the device is backed up. The default value is 86400 seconds. |
Backups to keep | The total number of backups you want to archive. The oldest version is overwritten by the newest backup. The default value is 2. |
Backup reinitialization delay | Indicates the backup reinitialize delay (in seconds). The default value is 5 seconds. |
Restore reinitialization delay | Indicates the restore reinitialize delay (in seconds). Default is 5 seconds. |
Reinitialize password | The password needed to allow each device to reinitialize. This password must match the password entered at the device. |
Confirm password | The password needed to allow each device to reinitialize. This password must match the password entered at the device. |