Notification Licenses
The License Management platform allows you to activate a particular Notification license package. The Notification license model is categorized into following packages:
- RenoPlus (sbt_gms_mns_opt_RenoPlus): Enables Reno plus features.
- MNS Connector (sbt_gms_mns_add_500_recipients): Allows to add 500 recipients.
- MNS Connector (sbt_gms_mns_add_20000_recipients): Allows to add 20000 recipients.
The list of licenses that are activated and that can be activated, can be viewed from Project > Management System > Servers > Main Server > Licenses along with their token information.
Licenses can be viewed in both Operating and Engineering modes, but activate them in only Engineering mode.
The following are the details of the licenses categorized according to the major functions:
Functions | Reno | Reno Plus |
Triggers | ||
Triggering | Y | Y |
Manual message launch | Y | Y |
Recipients | ||
Multiple devices per recipient (Max 200 recipients) | Y | Y |
Enable/Disable individual recipient/devices |
| Y |
Add 500 recipients | Y | Y |
Add 20,000 recipients | Y | Y |
Region support for recipient |
| Y |
Escalation | ||
Single level escalation | Y | Y |
Multi-level escalation |
| Y |
Messaging | ||
Message per device type | Y | Y |
One Event with multiple notifications | Y | Y |
Message folders | Y | Y |
Simple message tailoring (SMS / character set mapping via GSM modem) | Y | Y |
Message optimization/ bundling (for event burst) | - | Y |
Message scheduler |
| Y |
Responses | ||
Stop escalation | Y | Y |
Stop escalation from email or SMS | Y | Y |
NOTE:
Licenses can be viewed in both, Operating and Engineering mode but can only be activated in Engineering mode.