DMS_EN Client Profiles
This section describes the effects of a specific Client Profile on the user interface and its compatibility with the project’s event schema.
Deployment | |||
Installation folder | Client Profiles | Installation feature | Region |
DMS_EN | FS_EN FS_EN_SIMPLE FS_EN_SIMPLE_Node-BTM_x1 FS_EN_SIMPLE_Node-BTM_x3 | Danger Management EN | Europe Germany (DIN) |
Client Profiles and Event Schemas Compatibility | |||
Project Template | Project Type / Region | Compatibility | |
Client Profiles | Event Schemas | ||
Template_Fire_EN | Fire Project / | FS_EN FS_EN_SIMPLE FS_EN_SIMPLE_Node-BTM_x1 FS_EN_SIMPLE_Node-BTM_x3 | EN |
Template_Fire_DE | Fire Project / | DE |
System Manager default layout | Client Profiles |
Selection pane, Primary pane, Contextual pane, and Secondary pane | FS_EN |
Primary pane only | FS_EN_SIMPLE FS_EN_SIMPLE_Node-BTM_x1 FS_EN_SIMPLE_Node-BTM_x3 |
Node Map availability | Client Profiles |
Node Map in bottom pane, showing the panels and stations in one line. | FS_EN_SIMPLE_Node-BTM_x1 |
Node Map in bottom pane, showing the panels and stations in three lines. | FS_EN_SIMPLE_Node-BTM_x3 |
Summary bar availability | Starts expanded. The operator can collapse it. |
Event indicators (Summary bar lamps) | |||
Event Category | Color | Notes | |
Full Text | Short Text | ||
Life Safety | LFS | Red | Events relating to an immediate threat to life, safety, or health created by the system. |
Danger | DGR | Magenta | Events relating to an immediate threat to property or may become life-threatening. |
Fault | FLT | Yellow | Events relating to technical equipment failure. |
Exclusion | EXC | Orange | Events relating to manual operation that might cause operational risk. |
Anomaly | ANM | Bright blue | Events that are reminders of something that is not normal in the system, and the situation may have an impact on the operator’s decisions. |
Information | INF | Gray | Events relating to remarkable information, status, or operation. |
Audio alert | The operator can temporarily mute the audio alert. The sound is automatically re-activated after 24 hours. Also a a warning message displays on the Summary bar. The operator can click this text to silence the audio alert. |
Event Detail bar | Not available. |
Event List availability | Starts collapsed to an Event bar on the left side of the screen, and is always visible. The operator can expand it. |
Event List background | The background color matches the event category color. When the operator selects an event, the background color becomes of a darker shade, and alarm-handling commands display (if available). |
Event List columns | The operator can: resize the Event List columns (except the event button, Commands, and Information), change the position of the columns (except the event button), customize how the columns display (except the event button and Commands which cannot be removed), and restore the default columns layout. The following columns may also be available: Location, Designation, Source Alias, Source Name, Source Description, Source Description [View], and Path [View]. |
Size of alarm-handling commands | Small |
Event grouping | Events belonging to the same source and category display grouped under a parent event (recurring events). The operator can display any recurrences for those events by clicking the Counter column in the event descriptor. |
Default event sorting |
With this sorting, all events to be acknowledged will be grouped at the top. Within the ‘to be acknowledged’ group, events will be grouped by category. Finally, within a group of ‘to be acknowledged’ events belonging to the same category, the most recent ones will display on top. The operator cannot change default event sorting. |
Start Fast Treatment | The operator must first select an event in Event List (or Event Detail bar):
Only after the event selection, the operator can send alarm handling commands. |
One-click treatment of events from Event List | Not available. |
Multiple event commanding | The operator can select multiple events in Event List to handle with one command. |
Unselect event | To deselect an event in Event List, the operator must click an event button. |
Start Investigative/ | The operator must double-click an event button. |
Tagging events | The operator can tag/untag events in Event List and apply a Filter by Tag (that is, hide/show some events in Event List). |
Auto remove filter on new events | The operator can activate/deactivate from the Summary bar the ability to remove any applied filter when a new event occurs that does not match the event filter criteria. |
Event Message Text | For driver alarms, the most recent message that has come from the field panel at any alarm transitions. For workstation alarms, blank or the event cause. |