Recipient User Device Types

This section describes the process for updating, and deleting recipient user device types and their corresponding modalities.

Update a Recipient User Device Type and Delivery Method

  1. Select Applications > Notification > Recipients.
  2. The Recipients Editor tab displays.
  3. Open the User Device Types expander.
  4. Under Device Types, select the user device type and update the required fields.
    NOTE: In the Delivery Methods, if the driver is already created, the handling driver and Modality gets selected automatically.
  5. Click Save .
  1. The user device type and delivering method are updated.

Remove a Recipient User Device Type and Delivery Method

  1. Select Applications > Notification > Recipients.
  2. The Recipients Editor tab displays.
  3. Open the User Device Types expander.
  4. Under Device Types, the list of default user device types displays.
  5. To remove a recipient user device type, do the following:
    a. Under User Types, select the user device type to be removed.
    b. Click Remove: A confirmation message displays.
    c. Click Yes: The selected device type is removed.
  6. To remove a delivering method, do the following:
    a. Under Delivering Methods, select the delivering method to be removed from the list.
    b. Click Remove.
    c. A confirmation message displays.
    d. Click Yes: The selected delivery method is removed.
  7. Click Save .
  1. The settings are saved.